L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Switches  >  Industrial Ethernet Switches  >  EtherWAN-Industrial  >  EX4200 Series  >  EW-24VDC-30

EtherWAN 24V DC 30W/1.5A DIN-Rail Power Supply


24V DC 30 WATT PWR SUPPLY
Roll over image to zoom in
L-com Item # EW-24VDC-30

List Price$86.84
Your Price 1 +$86.84
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The EW-24VDC-30 industrial power supply provides 24VDC in a compact, DIN rail mountable form. This unit provides an easy to use solution for any location where AC outlets are not practical or possible. As an authorized Etherwan reseller, we can bid on RFQs for any Etherwan part numbers. Contact us to request a non obligatory quote! /

L-com Item #EW-24VDC-30
ManufacturerETHERWAN
Mfg.'s Item #EX-DR-30-24
Features:
  • Provides 24VDC in an industrial environment
  • Built in DIN Rail mounting brackets allow for easy addition to an existing rail
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
Applications:
  • Industrial Ethernet
  • Factory Automation
  • Process Automation
  • TMS (Traffic Management Systems)
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed EtherWAN 24V DC 30W/1.5A DIN-Rail Power Supply
© Infinite Electronics International, Inc.