L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed on Monday, December 25th, in observance of the Christmas Holiday.
You Are Here:  Home  >  Ethernet Switches  >  NEMA Hardened Ethernet Switches  >  EW-EX7180 Series

EtherWAN 10/100TX Managed NEMA Hardened Fast Ethernet Switches (-40C to +75C)

EtherWAN 10/100TX Managed NEMA Hardened Fast Ethernet Switches (-40C to +75C)

The EX71000 series of Managed NEMA Hardened Fast Ethernet Switches are designed to function at temperatures ranging from -40C to 75C (-40F to 167F) and are tested for functional operation up to 85C (185F). Equipped with 10/100Base-TX RJ45 ports and Multimode or Single mode fiber uplink ports, they may be DIN rail, Panel or Rack mounted. The EX71000 series comes with power options to match the applications that require a tough, enviromentally hardened product. Complies with NEMA TS1 & TS2 Environmental requirements for Traffic control equipment, complies with IEC61000-6-2 EMC Generic standard immunity for Industrial environment ISA 12.12.01 (UL1604) Class I, and Division 2 Classified for use in hazardous locations (applicable to versions with DC terminal block power option). The variable power terminal block input can support voltages ranging from 12 to 48 VDC. As an authorized EtherWAN reseller, we can bid on RFQs for any EtherWAN part numbers. Contact us to request a non-obligatory quote!

EtherWAN Managed NEMA Hardened Ethernet Switch 8 10/100TX Ports EtherWAN Managed NEMA Hardened Ethernet Switch 8 10/100TX Ports Quantity   
Item # EW-EX71800-00B 
List Price $803.03  Price Breaks  Availability  Call Us

EtherWAN Managed NEMA Hardened Ethernet Switch 8 10/100TX Ports + 1 100FX, MM, 2km, SC EtherWAN Managed NEMA Hardened Ethernet Switch 8 10/100TX Ports + 1 100FX, MM, 2km, SC Quantity   
Item # EW-EX71802-01B 
List Price $994.73  Price Breaks  Availability  Call Us

EtherWAN Managed NEMA Hardened Ethernet Switch 8 10/100TX Ports + 1 100FX, SM, 20km, SC EtherWAN Managed NEMA Hardened Ethernet Switch 8 10/100TX Ports + 1 100FX, SM, 20km, SC Quantity   
Item # EW-EX71802-0AB 
List Price $1,378.13  Price Breaks  Availability  Call Us



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company