L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Ethernet Switches  >  Industrial Ethernet Switches  >  Accessories  >  LCPS 24 Volt DC Power Supplies  >  LCPS-6024

DIN Rail Mount Power Supply 24V DC 60W (2.5A)


PWR SUPPLY 24V DC 60W (2.5A)
Roll over image to zoom in
PWR SUPPLY 24V DC 60W (2.5A) PWR SUPPLY 24V DC 60W (2.5A) PWR SUPPLY 24V DC 60W (2.5A) PWR SUPPLY 24V DC 60W (2.5A)
L-com Item # LCPS-6024

List Price$102.89
Your Price 1-4$102.89
5-9$99.80
10-24$97.75
25 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The LCPS series of power supplies provide a cost effective and reliable 24V DC power source for L-com's line of industrial Ethernet switches and media converters. These units can be installed on any standard 35mm DIN Rail and are NEC Class 2/ LPS compliant. They also provide protection against short circuits, overloads, and over voltages.

L-com Item #LCPS-6024
ManufacturerMeanWell
Mfg.'s Item #MDR60-24
RoHS StatusNot Compliant At This Time (More)
Features:
  • Universal AC input/Full Range
  • Mounts to Standard 35mm DIN Rail
  • Cooling provided by free air convection
  • NEC Class 2 / LPS Compliant
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed DIN Rail Mount Power Supply 24V DC 60W (2.5A)
© Infinite Electronics International, Inc.