L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Thursday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Telecom/Modular  >  Industrial Harsh Environment  >  M12 & M8 Accessories for Straight Wire  >  M12/M12 & M12/M8 Adapter  >  M128AMFS

Shielded M12 8 Position A-code Male to Female Adapter, Panel Mountable


M12 8A-MF SHLD ADPTR PNL MNT
Roll over image to zoom in
L-com Item # M128AMFS

List Price$45.00
Your Price 1-9$45.00
10-24$43.20
25-99$41.40
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Need to adapt from M12 to M8 or vice versa? Need to swap genders for an M12 A-code sensor or actuator application? Find those adapters here.

L-com Item #M128AMFS
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Shielded M12, 8 Position, A-Coded (single keyway) Male to M12, 8 Position, A-Coded (single keyway) Female
  • Straight Wired
  • IP67 rated when properly mated
  • Temperature range: -25°C to +85°C
  • Recommended torque value M12: 0.6Nm; Panel Mountable in circular cutout
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the Shielded M12 8 Position A-code Male to Female Adapter, Panel Mountable

M12 Torque Wrench, 0.6Nm
M12 Torque Wrench, 0.6Nm
M8 Torque Wrench, 0.4Nm
M8 Torque Wrench, 0.4Nm
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Shielded M12 8 Position A-code Male to Female Adapter, Panel Mountable
© Infinite Electronics International, Inc.