L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Thursday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Telecom/Modular  >  Couplers and Adapters  >  M12 & M8  >  M12-M12 & M12-M8 T Couplers  >  TC-M128AM-2M128AF-S

Shielded M12 8 Pin A-Code Male to 2x M12 8 Pin A-Code Female T Coupler


M12 8A-M-2xM12 8A-F SHD T CPLR
Roll over image to zoom in
M12 8A-M-2xM12 8A-F SHD T CPLR M12 8A-M-2xM12 8A-F SHD T CPLR M12 8A-M-2xM12 8A-F SHD T CPLR
L-com Item # TC-M128AM-2M128AF-S

List Price$85.47
Your Price 1-9$85.47
10-24$82.91
25-99$80.34
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
M12 to M12 and M12 to M8 T couplers are designed to bridge 3 separate connections for Industrial Control or Signal Distribution applications. They are IP67 rated and their plastic housings are resistent to most chemicals and oils. These products are NOT intended for use with direct current. Buy online today.

L-com Item #TC-M128AM-2M128AF-S
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Shielded M12, 8 Position, A-Coded (single keyway) Male to 2x M12 8 Position, A-Coded (single keyway) Female
  • Wiring is intended to distribute two separate signals for Industrial Control or Signal Distribution applications; this part is NOT intended for Interrupting Current
  • IP67 rated when properly mated
  • Temperature range: -25°C to +85°C
  • Recommended torque value: 0.6Nm
Applications:
  • Field Bus, Profibus or CAN bus
  • Sensors and Actuators
  • Motion Controllers, factory automation and industrial control
  • I/O connectivity
  • Food and beverage services
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Shielded M12 8 Pin A-Code Male to 2x M12 8 Pin A-Code Female T Coupler
© Infinite Electronics International, Inc.