L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Connectors  >  Field Term M12 & M8  >  M12 4 Pin A-Code Field Term  >  M12FT4AMS

Shielded M12 4 Pin A-Code Male Field Termination Connector, 26-22AWG


M12 4A-M FLDTRM 26-22AWG SHLD
Roll over image to zoom in
M12 4A-M FLDTRM 26-22AWG SHLD M12 4A-M FLDTRM 26-22AWG SHLD M12 4A-M FLDTRM 26-22AWG SHLD
L-com Item # M12FT4AMS

List Price$65.60
Your Price 1-9$65.60
10-24$63.63
25-99$61.66
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 A-Code 4-Position Field Termination Connectors to meet those needs and more. They are suitable for terminating 17AWG to 26AWG conductors and require no special tools. The connectors are IP67 rated and available in male, female, unshielded, shielded and right angle versions. All connectors are straight wired. Contact us with your M12 applications today.

L-com Item #M12FT4AMS
ManufacturerL-com
UPC # (More)822335375291

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Shielded M12, 4 Position, A-Coded (single keyway) Male Field Termination Connector suitable for straight wire applications such as sensors or actuators
  • Fit for 26AWG to 22AWG solid conductors or a wire diameter of 0.047" (1.20mm) to 0.063" (1.60mm) and no special tools are required for termination
  • Fit for cables with an overall OD of 0.217" (5.5mm) to 0.283" (7.2mm)
  • IP67 rated when properly mated with temperature range: -25°C to +85°C
  • Recommended torque value: 0.6Nm
Applications:
  • Fieldbus
  • Material handling
  • Food and beverage services
  • Factory automation controls and equipment
  • Sensor applications
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Shielded M12 4 Pin A-Code Male Field Termination Connector, 26-22AWG
© Infinite Electronics International, Inc.