L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  High-Flex Industrial Ethernet Cables  >  TRD855HFO-IND2  >  TRD855HFO-10

Shielded Category 5e Outdoor High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft


RJ45 C5e SFUTP TPE BLK HFX 10F
Roll over image to zoom in
L-com Item # TRD855HFO-10

List Price$84.53
Your Price 1-9$84.53
10-24$81.15
25-99$77.77
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket that is resistant to industrial Oils and UV damage while maintaining a CMX flame rating. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Contact L-com today with your project requirements.

L-com Item #TRD855HFO-10
ManufacturerL-com
UPC # (More)822335365995

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Outdoor rated Oil and UV resistant FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket w/ UL CMX Outdoor - CM burn rating
  • Foil + Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C
  • Flex Rating: 1 million cycles at 2.44" (10X cable O.D. Min radius) and 10 Million cycles at 4.88" (20X cable O.D. min radius)
  • Please visit our Custom Cable Configurator to create your own custom lengths.
Applications:
  • Industrial Ethernet
  • Process Networks
  • Harsh Environment
  • Factory Automation
  • Outdoor Use
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 10.0 ft                               Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 10.0 ft
Your Price: $30.38
Availability: In Stock
More Info
Shielded Category 5e High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft                                 Shielded Category 5e High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft
Your Price: $85.59
Availability: In Stock
More Info
Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 10.0 Ft                                 Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 10.0 Ft
Your Price: $31.57
Availability: In Stock
More Info
Item #   Length   Availability   Price       Quantity  

TRD855HFO-1
1.0
In Stock
 
    $44.47 
TRD855HFO-2
2.0
In Stock
 
    $46.98 
TRD855HFO-3
3.0
In Stock
 
    $48.48 
TRD855HFO-5
5.0
In Stock
 
    $62.31 
TRD855HFO-7
7.0
In Stock
 
    $71.17 
TRD855HFO-10
10.0
In Stock
 
    $84.53 
TRD855HFO-15
15.0
In Stock
 
    $106.87 
TRD855HFO-20
20.0
In Stock
 
    $129.16 
TRD855HFO-25
25.0
In Stock
 
    $152.63 
TRD855HFO-30
30.0
In Stock
 
    $173.70 
TRD855HFO-40
40.0
Call Us
 
    $206.23 
TRD855HFO-50
50.0
In Stock
 
    $262.87 
TRD855HFO-60
60.0
In Stock
 
    $307.49 
TRD855HFO-75
75.0
In Stock
 
    $353.61 
TRD855HFO-100
100.0
In Stock
 
    $481.11 
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Shielded Category 5e Outdoor High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft
© Infinite Electronics International, Inc.