L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  High-Flex Right Angle Cable Assemblies  >  TRD855SRA6DBL  >  TRD855SRA6DBL-05M

Shielded Category 5e High Flex Right Angle Ethernet Assembly, Straight/Right Angle Left, 0.5m


C5E PUR S/UTP STR-LFT DBL 05M
Roll over image to zoom in
L-com Item # TRD855SRA6DBL-05M

List Price$18.84
Your Price 1-9$18.84
10-24$18.27
25-99$17.71
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

L-com's unique, patented, braid shielded right angle patch cables provide true Category 5e performance at an affordable price. These right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve true Cat5e performance while maintaining a right angle bend as well as being fully shielded to limit EMI and RFI interference. Built with special, high-flex cable, these assemblies are rated for 10 million flex cycles at 8x the cable diameter making them ideal for continuous motion applications. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

This item may be subject to an additional Tariff Surcharge of $2.83 (15%) each.


L-com Item #TRD855SRA6DBL-05M
ManufacturerL-com

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Flex rating: 10 million cycles at 1.82" (46.4mm) for continuous motion or automation applications
  • S/UTP Braid shielded for EMI/RFI protection
  • High flex PUR jacket with 26AWG stranded conductors
  • Category 5e Rated; with straight RJ45 connector orientation to Right Angle Left RJ45 connector orientation
  • Temperature range: -20° to 80°C
Applications:
  • Industrial Ethernet
  • Continuous motion
  • Robotics
  • Factory Automation or manufacturing
  • Data Center
Similar Products

Category 5E Shielded Right Angle Patch Cable, Right Angle Left/Straight, Blue 15.0 ft               Category 5E Shielded Right Angle Patch Cable, Right Angle Left/Straight, Blue 15.0 ft
Your Price: $20.20
Availability: In Stock
More Info
Category 5E Shielded Right Angle Patch Cable, Right Angle Left/Straight, Blue 1.0 ft                Category 5E Shielded Right Angle Patch Cable, Right Angle Left/Straight, Blue 1.0 ft
Your Price: $12.36
Availability: In Stock
More Info
Category 5E Shielded Right Angle Patch Cable, Right Angle Left/Straight, Blue 10.0 ft               Category 5E Shielded Right Angle Patch Cable, Right Angle Left/Straight, Blue 10.0 ft
Your Price: $18.07
Availability: In Stock
More Info
Item #   Length   Availability   Price     Tariff    
Surcharge
  Quantity  

TRD855SRA6DBL-05M
0.5
In Stock
 
    $18.84  $2.83
TRD855SRA6DBL-1M
1.0
In Stock
 
    $27.53  $4.13
TRD855SRA6DBL-2M
2.0
In Stock
 
    $44.89  $6.73
TRD855SRA6DBL-3M
3.0
In Stock
 
    $62.26  $9.34
TRD855SRA6DBL-4M
4.0
In Stock
 
    $79.63  $11.94
TRD855SRA6DBL-5M
5.0
In Stock
 
    $97.05  $14.56
TRD855SRA6DBL-10M
10.0
In Stock
 
    $184.62  $27.69
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Shielded Category 5e High Flex Right Angle Ethernet Assembly, Straight/Right Angle Left, 0.5m
© Infinite Electronics International, Inc.