L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  High-Flex Industrial Ethernet Cables  >  TRD855HFX-  >  TRD855HFX-100

Shielded Category 5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft


CBL RJ45 C5E SHLD HI-FLEX 100'
Roll over image to zoom in
CBL RJ45 C5E SHLD HI-FLEX 100' CBL RJ45 C5E SHLD HI-FLEX 100'
L-com Item # TRD855HFX-100

List Price$486.62
Your Price 1-9$486.62
10-24$467.16
25-99$447.69
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Designed for environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. With a Halogen-Free PUR jacket, the Hi-Flex series cables will not breakdown when exposed to oil based lubricants making these cables ideal for robotic control systems on the factory floor. With a braided shield and L-com's shielded RJ45 connectors, EMI/RFI interference is minimized. Get the cable that is designed for your factory environment; install the L-com Hi-Flex Series Patch Cables.

For extreme high flex applications, check out our TRD877HF High Flex Ethernet Cables.

L-com Item #TRD855HFX-100
ManufacturerL-com
UPC # (More)822335042551

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Min Bend Continuous Flex = 12.5x Cable OD
  • Halogen-Free, Oil Resistant, PUR Jacket
  • Fully Shielded RJ45 w/ integrated Strain relief
  • EIA/TIA 568, TSB-36, ISO/IEC 11801
  • Stock lengths up to 300 ft for direct runs to equipment
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the Shielded Category 5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft

Cartridge, 0.750" W x 16' L Nylon Cloth
Cartridge, 0.750" W x 16' L Nylon Cloth
Similar Products

Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 100.0 Ft                                Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 100.0 Ft
Your Price: $213.76
Availability: In Stock
More Info
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Black 100.0 ft                        Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Black 100.0 ft
Your Price: $198.01
Availability: In Stock
More Info
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 100.0 ft                              Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 100.0 ft
Your Price: $198.01
Availability: In Stock
More Info
Item #   Length   Availability   Price       Quantity  

TRD855HFX-1
1.0
In Stock
 
    $48.15 
TRD855HFX-2
2.0
In Stock
 
    $52.32 
TRD855HFX-3
3.0
In Stock
 
    $55.92 
TRD855HFX-5
5.0
In Stock
 
    $64.80 
TRD855HFX-7
7.0
In Stock
 
    $72.41 
TRD855HFX-10
10.0
In Stock
 
    $85.59 
TRD855HFX-15
15.0
In Stock
 
    $104.38 
TRD855HFX-20
20.0
In Stock
 
    $125.99 
TRD855HFX-25
25.0
In Stock
 
    $155.04 
TRD855HFX-30
30.0
In Stock
 
    $176.83 
TRD855HFX-40
40.0
In Stock
 
    $219.30 
TRD855HFX-50
50.0
In Stock
 
    $266.57 
TRD855HFX-60
60.0
In Stock
 
    $290.15 
TRD855HFX-75
75.0
In Stock
 
    $373.93 
TRD855HFX-80
80.0
In Stock
 
    $398.61 
TRD855HFX-90
90.0
In Stock
 
    $380.06 
TRD855HFX-100
100.0
In Stock
 
    $486.62 
TRD855HFX-150
150.0
In Stock
 
    $667.47 
TRD855HFX-200
200.0
Call Us
 
    $915.11 
TRD855HFX-250
250.0
Call Us
 
    $984.70 
TRD855HFX-300
300.0
Call Us
 
    $1,369.89 
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Shielded Category 5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft
© Infinite Electronics International, Inc.