L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Connectors  >  Shielded RJ45 Plugs w/Strain Relief  >  TDS8PC5

Shielded Cat5e RJ45 Connector for Solid or Stranded Cables

Shielded Cat5e RJ45 Connector for Solid or Stranded Cables

Now available is a superior shielded Cat5e RJ45 connector system that allows users to perform factory grade terminations in the field. A unique metallic strain relief provides superior cable retention and a reliable 360-degree shielding contact. The short body RJ45 connector design combined with a loading bar allows easy insertion while maintaining Category 5e twist requirements. Superior two-point contact design is compatible with solid and stranded cable. Improve your shielded cable performance by designing in L-com's shielded RJ45 connector. The TDS8PC5 features a rectangular load bar with staggered alignment and the TDS8PC5-V1 features an angular load bar with standard alignment.

8x8 Shielded Plug with Strain Relief - Pkg/50 8x8 Shielded Plug with Strain Relief - Pkg/50 Quantity   
Item # TDS8PC5 
List Price $71.54  Price Breaks  Availability  In Stock

8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50 8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50 Quantity   
Item # TDS8PC5-V1 
List Price $88.92  Price Breaks  Availability  In Stock



More Ideas
Shielded Cat 6 RJ45 Connector for Solid or Stranded Cables                                                                                                                                                                                                    Shielded Cat 6 RJ45 Connector for Solid or Stranded Cables
 Your Price:   $77.05
Availability:     In Stock
    More Info
Foil Shielded - F/UTP Patch - 26 AWG Stranded Conductor - PVC Jacket - Category 5E                                                                                                                                                                            Foil Shielded - F/UTP Patch - 26 AWG Stranded Conductor - PVC Jacket - Category 5E
 Your Price:   $324.53
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.