Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  High-Flex Industrial Cables  >  TRD855HFX-  >  TRD855HFX-25

Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft


Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # TRD855HFX-25

List Price
$105.75
Your Price 1-9$105.75
10-24$101.52
25-99$97.29
100-249$93.06
250-499$88.83
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different cable type 

Designed for environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. With a Halogen-Free PUR jacket, the Hi-Flex series cables will not breakdown when exposed to oil based lubricants making these cables ideal for robotic control systems on the factory floor. With a braided shield and L-com's shielded RJ45 connectors, EMI/RFI interference is minimized. Get the cable that is designed for your factory environment; install the L-com Hi-Flex Series Patch Cables.

For extreme high flex applications, check out our TRD877HF High Flex Ethernet Cables.

L-com Item #TRD855HFX-25
ManufacturerL-com
UPC # (More)822335042520
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Min Bend Continuous Flex = 12.5x Cable OD
  • Halogen-Free, Oil Resistant, PUR Jacket
  • Fully Shielded RJ45 w/ integrated Strain relief
  • EIA/TIA 568, TSB-36, ISO/IEC 11801
  • Stock lengths up to 300 ft for direct runs to equipment
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications
Similar Products

Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 25.0 ft                              Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 25.0 ft
Your Price: $18.89
Availability: In Stock
More Info
Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 25.0 ft                                    Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 25.0 ft
Your Price: $57.29
Availability: In Stock
More Info
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 25.0 ft                               Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 25.0 ft
Your Price: $44.99
Availability: In Stock
More Info
Item #   Length   Availability   Price   Quantity  
TRD855HFX-1
1.0
In Stock $34.95
TRD855HFX-2
2.0
In Stock $37.90
TRD855HFX-3
3.0
In Stock $40.85
TRD855HFX-5
5.0
In Stock $46.75
TRD855HFX-7
7.0
In Stock $52.65
TRD855HFX-10
10.0
In Stock $61.50
TRD855HFX-15
15.0
In Stock $76.25
TRD855HFX-20
20.0
In Stock $91.00
TRD855HFX-25
25.0
In Stock $105.75
TRD855HFX-30
30.0
6/27/2013 $120.50
TRD855HFX-40
40.0
In Stock $150.00
TRD855HFX-50
50.0
In Stock $179.50
TRD855HFX-60
60.0
7/4/2013 $209.00
TRD855HFX-75
75.0
In Stock $253.25
TRD855HFX-80
80.0
In Stock $268.00
TRD855HFX-90
90.0
7/4/2013 $297.50
TRD855HFX-100
100.0
In Stock $327.00
TRD855HFX-150
150.0
7/4/2013 $474.50
TRD855HFX-200
200.0
7/4/2013 $622.00
TRD855HFX-250
250.0
7/4/2013 $769.50
TRD855HFX-300
300.0
7/4/2013 $917.00
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845