Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  High-Flex Industrial Cables  >  TRD855HFX-  >  TRD855HFX-100

Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft

   Features
  • Min Bend Continuous Flex = 12.5x Cable OD
  • Halogen-Free, Oil Resistant, PUR Jacket
  • Fully Shielded RJ45 w/ integrated Strain relief
  • EIA/TIA 568, TSB-36, ISO/IEC 11801
  • Stock lengths up to 300 ft for direct runs to equipment
Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$327.00
Your Price1-9$327.00
10-24$313.92
25-99$300.84
100-249$287.76
250-499$274.68
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

Designed for environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. With a Halogen-Free PUR jacket, the Hi-Flex series cables will not breakdown when exposed to oil based lubricants making these cables ideal for robotic control systems on the factory floor. With a braided shield and L-com's shielded RJ45 connectors, EMI/RFI interference is minimized. Get the cable that is designed for your factory environment; install the L-com Hi-Flex Series Patch Cables.

For extreme high flex applications, check out our TRD877HF High Flex Ethernet Cables.

   Details
L-com Item #TRD855HFX-100
ManufacturerL-com
UPC # (More)822335042551
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 100.0 ft                             Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 100.0 ft
Your Price:   $58.19
Availability:   In Stock
    More Info
Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 100.0 ft                                   Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 100.0 ft
Your Price:   $207.29
Availability:   In Stock
    More Info
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 100.0 ft                              Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 100.0 ft
Your Price:   $155.99
Availability:   In Stock
    More Info

Accessories for the Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft product also bought . . .
75 Ohm Coaxial Adapter, BNC F / Bulkhead, Acetal Mnt. Flange
75 Ohm Coaxial Adapter, BNC F / Bulkhead, Acetal Mnt. Flange
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
Cat5e Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
Modular Adapter, DB9 Female / RJ45 (8x8) Jack
Modular Adapter, DB9 Female / RJ45 (8x8) Jack
Cat5e Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru
Cat5e Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845