Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  High-Flex Industrial Cables  >  TRD877HF-  >  TRD877HF-10

Shielded Cat5e Extreme High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft

   Features
  • Used to connect industrial Ethernet devices in harsh environments
  • Double Shielded Foil + Braid Design Reduces EMI/RFI Interference
  • Zero Halogen Jacket addresses environmental and safety requirements
  • PUR jacket resists oil and other contaminants
  • Flex Rating: 1 million cycle test (10X cable O.D. Min radius) 10 Million cycle test (20X cable O.D. min radius)
Shielded Cat5e Extreme High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$63.50
Your Price1-9$63.50
10-24$60.96
25-99$58.42
100-249$55.88
250-499$53.34
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type 

L-com's TRD877HF cables are designed for use in extreme high-flex applications such as manufacturing and automation where repetitive motion is prevalent. These double shielded patch cables feature a combination of a 100% foil plus a 75% braid shield to protect against data corrupting EMI and RFI. The Zero Halogen jacket allows the TRD877 series to meet today's environmental and safety requirements where expensive equipment and human lives are at stake.

   Details
L-com Item #TRD877HF-10
ManufacturerL-com
UPC # (More)822335080553
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Manufacturing
  • Harsh Environment applications
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 10.0 ft                              Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 10.0 ft
Your Price:   $11.09
Availability:   In Stock
    More Info
Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 10.0 ft                                    Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 10.0 ft
Your Price:   $27.29
Availability:   In Stock
    More Info
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 10.0 ft                               Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 10.0 ft
Your Price:   $22.99
Availability:   In Stock
    More Info

Accessories for the Shielded Cat5e Extreme High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Shielded Cat5e Extreme High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft product also bought . . .
8x8 Shielded Plug with Strain Relief - Pkg/50
8x8 Shielded Plug with Strain Relief - Pkg/50
USB Adapter A-B, Shielded
USB Adapter A-B, Shielded
USB Adapter A-B, Ivory
USB Adapter A-B, Ivory
Mini Din 4 Female, Field Termination Connector
Mini Din 4 Female, Field Termination Connector
Waterproof Cap for IEEE-1394 (Firewire) + USB
Waterproof Cap for IEEE-1394 (Firewire) + USB
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Shielded Cat5e Extreme High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845