L-com

Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 80.0 ft

  • Picture of Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 80.0 ft
  • Picture of Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 80.0 ft
Picture of Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 80.0 ft
SKU TRD815SPL-80
  Available for backorder
Quantity Price
1 - 9 $255.99
10 - 24 $245.75
25 - 99 $235.51
100 + Call Us
Price $255.99

All Prices are in US Dollars and do not include duties



Designed for environments where PVC's combustive toxicity is restricted, L-com's shielded plenum Ethernet cables provide the ideal alternative. Featuring all-metal-body RJ45 connectors and aluminized polyester shielded cable with drain wire, these assemblies are designed to protect against EMI/RFI while maintaining high performance data transmission characteristics. These unique cable assemblies feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. Ensure the protection of your investment by utilizing these L-com exclusive shielded plenum cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Features
  • Plenum (CMP) jacketed shielded Ethernet cable, fire retardant for building code compliance
  • Aluminized polyester shield for protection from EMI
  • Plenum CMP rated jacket to protect the spread of fire
  • Category 5E rated for high-speed network performance
  • Stock lengths up to 300 ft for direct runs to equipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.