Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Telecom/Modular  >  Cable Assemblies  >  Shielded Cat5e Cable Assemblies  >  TRD855SCRY  >  TRD855SCRY-25

Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Yellow 25.0 ft

   Features
  • Category 5E rated for High Speed Network Performance
  • Aluminized Polyester Shield for protection from EMI
  • EIA568 Compliant for compatibility with your network
  • 26AWG stranded conductors for flexibility
  • Available in lengths from 1 Ft to 100 Ft
Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Yellow 25.0 ft
Click image to zoom Click image(s) to zoom
List Price 
$18.89
Your Price1-9$18.89
10-24$18.32
25-99$17.76
100-249$17.00
250-499$15.11
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

For Protection against EMI/RFI interference L-com's economical shielded patch cables are ideal. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. This series is designed to perform to EIA568 standards while not putting a strain on your budget.

   Details
L-com Item #TRD855SCRY-25
ManufacturerL-com
UPC # (More)822335089846
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications
Diagram
2D Drawing (.pdf)

Similar Products In Stock
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 25.0 ft                              Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 25.0 ft
Your Price:   $18.89
Availability:   In Stock
    More Info
Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 25.0 ft                                    Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 25.0 ft
Your Price:   $57.29
Availability:   In Stock
    More Info
Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Blue 25.0 ft                                       Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Blue 25.0 ft
Your Price:   $18.89
Availability:   In Stock
    More Info

Accessories for the Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Yellow 25.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Yellow 25.0 ft product also bought . . .
Cat5E Keystone Jack RJ45 Tool-less EIA568A/B w/ Mounting Flange Kit Black
Cat5E Keystone Jack RJ45 Tool-less EIA568A/B w/ Mounting Flange Kit Black
UTP/STP Cable Stripper for Round or Flat Cable
UTP/STP Cable Stripper for Round or Flat Cable
USB 2.0 Active Extension Cable Type A Male/Female 5.0 meter
USB 2.0 Active Extension Cable Type A Male/Female 5.0 meter
Slimline Null Modem Adapter, DB9 Male / Female
Slimline Null Modem Adapter, DB9 Male / Female
Feed-Thru Adapter, Mini DIN 6, Female / Female
Feed-Thru Adapter, Mini DIN 6, Female / Female
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Yellow 25.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845