L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  Ruggedized IP68 RJ45 Jacks  >  ECRD  >  ECRD3201U00

Ruggedized Flange Mount, Anodized finish with Dust Cap


FLNG MNT SEALED ANOD DCAP
Roll over image to zoom in
FLNG MNT SEALED ANOD DCAP FLNG MNT SEALED ANOD DCAP FLNG MNT SEALED ANOD DCAP
L-com Item # ECRD3201U00

List Price$61.95
Your Price 1-9$61.95
10-24$60.72
25-99$59.48
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
These ruggedized RJ45 Flange mounts are transversely sealed for complete moisture and dust protection. L-com's ECRD line provides both the Flange mount and sealing gasket. Zinc-Nickel versions are available with an EMC grounding plate on both sides of the receptacle to ensure full grounding of shielded RJ45 cables sets. Flanges are available with or without dust caps. See our website for our full line of harsh environment products.

L-com Item #ECRD3201U00
ManufacturerL-com
UPC # (More)822335151352
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Jacks are transversely sealed with or without mated connector or cap and maintain IP68 seal and rating
  • Available with or without dust caps
  • Zinc-Nickel versions with EMC grounding are available
  • Comes with Flange Mount and sealing gasket
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
Applications:
  • Harsh environment
  • Factory network
  • Battlefield communication systems
  • Industrial process control
  • 10/100/1000 Base-T networks
Accessories for this product . . .

Similar Products

Category 5E Keystone Jack 110/RJ45 EIA568A/B Black                                                  Category 5E Keystone Jack 110/RJ45 EIA568A/B Black
Your Price: $3.57
Availability: In Stock
More Info
Category 5E Keystone Jack 110/RJ45 EIA568A/B Blue                                                   Category 5E Keystone Jack 110/RJ45 EIA568A/B Blue
Your Price: $3.57
Availability: In Stock
More Info
Category 5E Keystone Jack 110/RJ45 EIA568A/B Ivory                                                  Category 5E Keystone Jack 110/RJ45 EIA568A/B Ivory
Your Price: $3.57
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Ruggedized Flange Mount, Anodized finish with Dust Cap
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845