Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Keystone Jacks  >  IP67/IP68 RJ45 Jack  >  ECRD-JACK  >  ECRD0201U00

Ruggedized Flange Mount, Anodized

   Features
  • Jacks are transversely sealed with or without mated connector or cap and maintain IP68 seal and rating
  • Available with or without dust caps
  • Zinc-Nickel versions with EMC grounding are available
  • Comes with Flange Mount and sealing gasket
  • Able to integrate with L-com's ECRA style Ruggedized Plugs
Ruggedized Flange Mount, Anodized
Click image to zoom Click image(s) to zoom
List Price 
$35.05
Your Price1 +$35.05
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type for this connector? 

These ruggedized RJ45 Flange mounts are transversely sealed for complete moisture and dust protection. L-com's ECRD line provides both the Flange mount and sealing gasket. Zinc-Nickel versions are available with an EMC grounding plate on both sides of the receptacle to ensure full grounding of shielded RJ45 cables sets. Flanges are available with or without dust caps. See our website for our full line of harsh environment products.

   Details
L-com Item #ECRD0201U00
ManufacturerL-com
UPC # (More)822335151291
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Harsh environment
  • Factory network
  • Battlefield communication systems
  • Industrial process control
  • 10/100/1000 Base-T networks
Tip
Tip
Diagram
Catalog Page
2D Drawing (.pdf)

Similar Products In Stock
Shielded Category 5E Keystone Jack 110/RJ45 EIA568A/B                                               Shielded Category 5E Keystone Jack 110/RJ45 EIA568A/B
Your Price:   $4.95
Availability:   In Stock
    More Info
Shielded Category 6 Keystone Jack 110/RJ45 EIA568A/B                                                Shielded Category 6 Keystone Jack 110/RJ45 EIA568A/B
Your Price:   $5.95
Availability:   In Stock
    More Info
Cat5e ECF Keystone Jack 110/RJ45 EIA568A/B Black                                                    Cat5e ECF Keystone Jack 110/RJ45 EIA568A/B Black
Your Price:   $5.95
Availability:   In Stock
    More Info

Accessories for the Ruggedized Flange Mount, Anodized
Cat5e Outdoor Ethernet Cables w/ Weather Tight Grommet
Cat5e Outdoor Ethernet Cables w/ Weather Tight Grommet
IP68 Ruggedized RJ45 Plugs
IP68 Ruggedized RJ45 Plugs

Customers who bought the Ruggedized Flange Mount, Anodized product also bought . . .
USB Cable Assembly, Latching A / Latching A 0.5m
USB Cable Assembly, Latching A / Latching A 0.5m
U.FL to SMA-Female Bulkhead, Pigtail 20cm 1.13 Mini Coax
U.FL to SMA-Female Bulkhead, Pigtail 20cm 1.13 Mini Coax
Reversible Hardware Molded D-Sub Cable, DB9 Female /Female, 15.0
Reversible Hardware Molded D-Sub Cable, DB9 Female /Female, 15.0
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 10.0 ft
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 10.0 ft
Slimline Socket Saver, DB9 Male / Female
Slimline Socket Saver, DB9 Male / Female
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Ruggedized Flange Mount, Anodized
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845