Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  Harsh Environment IP67 RJ45 Jacks  >  WPRJ  >  CAP-WPRJ

Protective IP67 Cap for WPRJ Series Jacks

   Features
  • Used for Industrial Ethernet network applications
  • IP67 rated, prevents dust/moisture from entering connection
  • Thread style mating ensures tight/secure seal
  • Operating Temp: -20C - +80C
  • Dust cap designed to mate to the WPRJ series of jacks
Protective IP67 Cap for WPRJ Series Jacks
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$5.95
Your Price1-9$5.95
10-24$5.36
25-99$4.76
100 +$4.17
Quantity  
Availability: Expected
6/17/2013


 

L-com offers IP67 rated panel mount RJ45 feed-through and 110 punch down couplers for all your demanding Industrial Ethernet applications. These robust IP67 RJ45 panel mount couplers are constructed of ABS 94V-0 plastic and feature gaskets to keep dust and moisture out. These IP67 RJ45 panel mount couplers are designed for a maximum panel thickness of 2.8mm. Order online today!

   Details
L-com Item #CAP-WPRJ
ManufacturerL-com
UPC # (More)822335082571
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Industrial Ethernet
  • Process Networks
  • Harsh Environment
  • Factory Automation
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Protective IP67 Cap for WPRJ Series Jacks
L-com IP67 RJ45 Strain Reliefs
L-com IP67 RJ45 Strain Reliefs
L-com IP67 RJ45 Shielded Industrial Ethernet Cables
L-com IP67 RJ45 Shielded Industrial Ethernet Cables

Customers who bought the Protective IP67 Cap for WPRJ Series Jacks product also bought . . .
USB Cover,  Waterproof
USB Cover, Waterproof
Waterproof Cap for USB + IEEE-1394 (Firewire)
Waterproof Cap for USB + IEEE-1394 (Firewire)
Waterproof Cap for IEEE-1394 (Firewire) + USB
Waterproof Cap for IEEE-1394 (Firewire) + USB
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
Cat5e Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Protective IP67 Cap for WPRJ Series Jacks
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845