Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Telecom/Modular  >  Cable Assemblies  >  Cat5e Cable Assemblies  >  TRD815OR  >  TRD815OR-100

Premium Category 5E Patch Cable, RJ45 / RJ45, Orange100.0 ft

   Features
  • Category 5E performance for Hi-speed networking applications
  • Molded snagless boot with an easy to depress latch makes patching easier
  • 50u Gold plated contacts for superior durability
  • Your choice of up to nine different colors. This cable color is orange
  • Available in lengths up to 100 feet. This cable is 100.0 feet long
Premium Category 5E Patch Cable, RJ45 / RJ45, Orange100.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$46.99
Your Price1-9$46.99
10-24$42.29
25-99$37.59
100-249$32.89
250-499$28.19
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

Designed for today's high-density patch panels, these unique Category 5E molded patch cables feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each cable is tested for Category 5E performance to ensure you get maximum speed out of your network. Contact us today for your patch cable needs!

   Details
L-com Item #TRD815OR-100
ManufacturerL-com
UPC # (More)822335047099
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
ColorOrange

   Applications
  • IEEE 802.3/802.3u Ethernet
  • 10/100BASE-TX
  • 1000Base-T
  • LAN applications
  • 802.3af PoE
Diagram
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Premium Category 5E Patch Cable, RJ45 / RJ45, Black 100.0 ft                                        Premium Category 5E Patch Cable, RJ45 / RJ45, Black 100.0 ft
Your Price:   $46.99
Availability:   In Stock
    More Info
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 100.0 ft                                         Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 100.0 ft
Your Price:   $46.99
Availability:   In Stock
    More Info
Premium Category 5E Patch Cable, RJ45 / RJ45, Green 100.0 ft                                        Premium Category 5E Patch Cable, RJ45 / RJ45, Green 100.0 ft
Your Price:   $46.99
Availability:   In Stock
    More Info

Accessories for the Premium Category 5E Patch Cable, RJ45 / RJ45, Orange100.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Premium Category 5E Patch Cable, RJ45 / RJ45, Orange100.0 ft product also bought . . .
Universal Sub-Panel, 2 HD15 Feed-Thru Adapters
Universal Sub-Panel, 2 HD15 Feed-Thru Adapters
Universal Sub-Panel, Steel
Universal Sub-Panel, Steel
Fiber Enclosure Rack Mount 2U, with 4 FSP Series Sub panel openings
Fiber Enclosure Rack Mount 2U, with 4 FSP Series Sub panel openings
Splice Kit Fusion Holder 12 Single Sleeves
Splice Kit Fusion Holder 12 Single Sleeves
Splice Kit Fusion Holder 24 Single Sleeves
Splice Kit Fusion Holder 24 Single Sleeves
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Premium Category 5E Patch Cable, RJ45 / RJ45, Orange100.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845