Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Telecom/Modular  >  Cable Assemblies  >  Cat 6 Cable Assemblies  >  TRD695BL  >  TRD695BL-100

Premium Cat 6 Cable, RJ45 / RJ45, Blue 100.0 ft

   Features
  • Category 6 RJ45 patch cables for high-speed Ethernet and Gigabit applications
  • 4-Pair stranded Category 6 cable for compatibility with today's networks
  • Integrated snagless boot for simple connection to high-density patch panels
  • Exceeds EIA568B requirements for installation in all Ethernet networks
  • Available in Blue, Black, Red, Green, Yellow , White and Gray
Premium Cat 6 Cable, RJ45 / RJ45, Blue 100.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$53.99
Your Price1-9$53.99
10-24$52.91
25-99$50.75
100-249$47.51
250-499$40.49
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

High-speed performance and superior quality is what makes L-com's Premium Cat 6 cable assemblies the right choice for your network. Made with high performance 4-Pair Cat 6 cable and Stewart snag-less plugs, these Cat 6 cables are ready to be installed in your network. Affordability and peace of mind are assured when choosing L-com's Cat 6 patch cables. Large volume OEM requests are welcomed with this series. Contact us today for all your patch cord needs.

   Details
L-com Item #TRD695BL-100
ManufacturerL-com
UPC # (More)822335043152
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorBlue

   Applications
  • 1000Base-T
  • 10/100/1000 applications
  • 802.3ab Gigabit Ethernet
  • High speed LAN applications
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Premium Cat 6 Cable, RJ45 / RJ45, Black 100.0 ft                                                    Premium Cat 6 Cable, RJ45 / RJ45, Black 100.0 ft
Your Price:   $53.99
Availability:   In Stock
    More Info
Premium Cat 6 Cable, RJ45 / RJ45, Yellow 100.0 ft                                                   Premium Cat 6 Cable, RJ45 / RJ45, Yellow 100.0 ft
Your Price:   $53.99
Availability:   In Stock
    More Info
Premium Cat 6 Cable, RJ45 / RJ45, Red 100.0 ft                                                      Premium Cat 6 Cable, RJ45 / RJ45, Red 100.0 ft
Your Price:   $53.99
Availability:   In Stock
    More Info

Accessories for the Premium Cat 6 Cable, RJ45 / RJ45, Blue 100.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Premium Cat 6 Cable, RJ45 / RJ45, Blue 100.0 ft product also bought . . .
Universal Sub-Panel, 4 Category 5e Couplers, RJ45 Straight Thru
Universal Sub-Panel, 4 Category 5e Couplers, RJ45 Straight Thru
3.5" x 19" Universal Master Rack Panel, Black
3.5" x 19" Universal Master Rack Panel, Black
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Plastic PCB Jumper Box, DB9 Male / Female
Plastic PCB Jumper Box, DB9 Male / Female
Slimline Gender Changer, HD15 Female / Female (VGA Coupler)
Slimline Gender Changer, HD15 Female / Female (VGA Coupler)
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Premium Cat 6 Cable, RJ45 / RJ45, Blue 100.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845