Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Cat5e Crossover Cable Assemblies  >  TRD815CRBL  >  TRD815CRBL-25

Premium 10/100Base-T Crossover Cable, Blue 25.0 ft

   Features
  • Molded Category 5E RJ45 Cross-Over Patch Cables for Ethernet Applications
  • 4-Pair Stranded Category 5E cable for compatibility with today's networks
  • Molded snagless boot with an easy to depress latch makes patching easier
  • Cross-over wired to uplink between hubs and switches
  • Available in Blue, Black, Red, Green, and Yellow . This cable color is blue
Premium 10/100Base-T Crossover Cable, Blue 25.0 ft
Click image to zoom Click image(s) to zoom
List Price 
$12.99
Your Price1-9$12.99
10-24$11.95
25-99$10.91
100-249$9.87
250-499$8.83
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

Designed for today's high-density patch panels, these unique Category 5E molded cross-over patch cables feature an easy to depress "shark fin" snagless mold boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each cable is tested for Category 5E performance to ensure you get maximum speed out of your network. Contact us today for your patch cable needs!

   Details
L-com Item #TRD815CRBL-25
ManufacturerL-com
UPC # (More)822335054707
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorBlue

   Applications
  • LAN
  • 10/100 Ethernet
  • Hub/switch uplink
2D Drawing (.pdf)

Similar Products In Stock
Premium 10/100Base-T Crossover Cable, Black 25.0 ft                                                 Premium 10/100Base-T Crossover Cable, Black 25.0 ft
Your Price:   $12.99
Availability:   In Stock
    More Info
Premium 10/100Base-T Crossover Cable, Red 25.0 ft                                                   Premium 10/100Base-T Crossover Cable, Red 25.0 ft
Your Price:   $12.99
Availability:   In Stock
    More Info

Accessories for the Premium 10/100Base-T Crossover Cable, Blue 25.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Premium 10/100Base-T Crossover Cable, Blue 25.0 ft product also bought . . .
IP67 Connector Cover for DB9 and HD15
IP67 Connector Cover for DB9 and HD15
Coaxial Adapter, SMA Female / TNC Male
Coaxial Adapter, SMA Female / TNC Male
Universal Aluminum Blank Sub-Panel, Black
Universal Aluminum Blank Sub-Panel, Black
USB Adapter A-B, Black
USB Adapter A-B, Black
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Assembled D-Sub Hood Kit, DB9/HD15 Metal
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Premium 10/100Base-T Crossover Cable, Blue 25.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845