L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Wednesday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 5e  >  5E UTP Stranded High Flex

Non-Shielded - UTP Continuous Flex - 24 AWG Stranded - Category 5E


The TC5700 is designed for extreme Hi-flex Ethernet applications. It features an oil, chemical and ultra-violet resistant PUR jacket. Additional features include 24 AWG stranded conductors and an operating temperature up to 75°C. The cable has been tested to 10 million flex cycles. Available in 1,000 ft reels. Order online today!

Category 5E UTP Hi Flex PUR 24 AWG 4-Pair Stranded Conductor Black, 1KFT Category 5E UTP Hi Flex PUR 24 AWG 4-Pair Stranded Conductor Black, 1KFT Quantity   
Item # TC5700 
List Price $628.64  Price Breaks  Availability  Call Us

Category 5E UTP Hi Flex TPE 24 AWG 4-Pair Stranded Conductor Black, 1KFT Category 5E UTP Hi Flex TPE 24 AWG 4-Pair Stranded Conductor Black, 1KFT Quantity   
Item # TC5750 
List Price $628.64  Price Breaks  Availability  In Stock



More Ideas
Non-Shielded - UTP Riser Rated (CMR) - 24 AWG Solid Conductor - PVC Jacket - Category 5E                                                                                                                                                                      Non-Shielded - UTP Riser Rated (CMR) - 24 AWG Solid Conductor - PVC Jacket - Category 5E
 Your Price:   $99.99
Availability:     In Stock