L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  MRJ21 Cable Assemblies  >  MRJ21 - RJ45 Patch Panel  >  ASY21000-006

MRJ21 Patch Panel- 19-Inch 1U 8xMRJ21 by 48xRJ45 Ports 10/100/1000


1U 8-MRJ21/48 RJ45 10/100/1000
Roll over image to zoom in
1U 8-MRJ21/48 RJ45 10/100/1000 1U 8-MRJ21/48 RJ45 10/100/1000 1U 8-MRJ21/48 RJ45 10/100/1000
L-com Item # ASY21000-006

List Price$703.35
Your Price 1-9$703.35
10-24$675.22
25-99$647.08
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of rack panel?  

Bel Stewart's 48 port MRJ21 patch panels are designed to be mounted onto a standard 19" EIA rack or equipment cabinet. Each of the eight innovative MRJ21 ports integrates reliable connections with up to 6 Gigabit Ethernet (1000Base-T) channels for 48 total RJ45 ports. All ports are labeled to create a plug and go interface that supports fast installation, ease of use and flexibility. The rear side of each panel contains the eight MRJ21 ports and the front contains the forty-eight RJ45 ports. The panels are fully shielded and the shields are connected to a common ground. These MRJ21 patch panels are manufactured by Bel-Stewart, an industry leader in telecommunication equipment. In addition they are fully UL listed. (MRJ21 is a trademark owned by Tyco Electronics Corporation and is used under license.)

L-com Item #ASY21000-006
ManufacturerStewart Connector
Mfg.'s Item #ASY21000-006
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • High density, small form factor connectivity with a modular, pluggable design
  • MRJ21 and RJ45 ports labeled for easy identification
  • Suitable for Gigabit Ethernet, POE and VoIP
  • All ports are shielded and connected to a common ground
  • MRJ21 patch panel supports applications which use four or fewer pairs including 10Base-T, 100Base-T and 1000Base-T
Accessories for this product . . .

Similar Products

Cat6 Patch Panel, 48-Port UTP EIA568A/B                                                             Cat6 Patch Panel, 48-Port UTP EIA568A/B
Your Price: $300.10
Availability: In Stock
More Info
Category 5E UTP Patch Panel, 48-Port EIA568A/B                                                      Category 5E UTP Patch Panel, 48-Port EIA568A/B
Your Price: $258.42
Availability: In Stock
More Info
1.75" 16 Port  Low Profile Category 6 Feed-Thru Panel, Shielded                                     1.75" 16 Port Low Profile Category 6 Feed-Thru Panel, Shielded
Your Price: $290.70
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed MRJ21 Patch Panel- 19-Inch 1U 8xMRJ21 by 48xRJ45 Ports 10/100/1000
© Infinite Electronics International, Inc.