L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  MRJ21 Cable Assemblies  >  MRJ21EE  >  MRJ21EE-02

MRJ21 45° Right to MRJ21 45° Right, 2.0m


CA 2x MRJ21 45D RIGHT 02M
Roll over image to zoom in
CA 2x MRJ21 45D RIGHT 02M CA 2x MRJ21 45D RIGHT 02M CA 2x MRJ21 45D RIGHT 02M
L-com Item # MRJ21EE-02

List Price$179.18
Your Price 1-9$179.18
10-24$175.60
25-99$172.01
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com is proud to offer MRJ21 (Mini RJ21) cable assemblies that are designed to support increased patch panel density in telecom and premise wiring applications. These cables support network applications such as Gigabit Ethernet, Voice over Internet Protocol (VoIP), and Power over Ethernet (PoE). Cable connection options include straight, left and right 45 degree angles as well as an RJ45 breakout. This allows for various routing schemes to component racks and equipment. These assemblies are manufactured by Bel-Stewart, an industry leader in telecommunication equipment. In addition, all finished assemblies are fully UL listed. (MRJ21 is a trademark owned by Tyco Electronics Corporation and is used under license.)

L-com Item #MRJ21EE-02
ManufacturerStewart Connector
RoHS StatusNot Compliant At This Time (More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Designed to meet or exceed Category 5e performance standards
  • Jackscrews for positive latching and secure cable retention that are durability tested to 500 cycles
  • Fully shielded design with three times the port density of standard RJ21 connectors
  • Standard lengths of 1, 2, 3, 5, and 10 meters
  • Three orientations available to best fit your application including 45° right angle, 45° left angle and straight. This cable is right to right.
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the MRJ21 45° Right to MRJ21 45° Right, 2.0m

11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.750" W x 16' L Nylon Cloth
Cartridge, 0.750" W x 16' L Nylon Cloth
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed MRJ21 45° Right to MRJ21 45° Right, 2.0m
© Infinite Electronics International, Inc.