Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  Modular 'T' and 'Y' Adapters  >  ECS20  >  ECS203-1

Modular Y-Bridge, USOC-6 / USOC-6

   Features
  • Modular Y-Adapter/Splitter for voice and data applications
  • 10" cable length to reach into tight spaces
  • Dark gray UL94V-0 plastic housing with A and B port markings for port identification
  • Six different wiring schemes available from stock for fast delivery
  • Available in RJ11/12 or RJ45 configurations
Modular Y-Bridge, USOC-6 / USOC-6
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$7.95
Your Price1-9$7.95
10-24$7.31
25-99$6.68
100 +$6.04
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter? 

When traditional splitters do not fit, L-com's exclusive Y-adapter series is perfect. These splitters feature a 10" cable for the male plug and a unique housing for the two jacks allowing this adapter to plug into tight spaces without blocking adjacent ports. The dark gray plastic housing is UL94V-0 rated and features A and B port markings for easy identification. L-com stocks six different wiring schemes with either RJ11/12 or RJ45 connections, or we can quote a custom version with modest minimums.

   Details
L-com Item #ECS203-1
ManufacturerL-com
UPC # (More)822335022874
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Voice/data
  • Signal sharing/splitting
  • LAN
Diagram
User Manual
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Modular TEE Adapter (6x6)M / (6x6)F / (6x6)F                                                        Modular TEE Adapter (6x6)M / (6x6)F / (6x6)F
Your Price:   $3.95
Availability:   In Stock
    More Info

Accessories for the Modular Y-Bridge, USOC-6 / USOC-6
Modular Splitter- 5 Port RJ45 for Telephone and ISDN Applications
Modular Splitter- 5 Port RJ45 for Telephone and ISDN Applications
Modular Splitter Adapters – Three Jacks Allow for Splitting or Combining Connections
Modular Splitter Adapters – Three Jacks Allow for Splitting or Combining Connections
Modular Splitter Adapters – Connect two devices to one jack
Modular Splitter Adapters – Connect two devices to one jack

Customers who bought the Modular Y-Bridge, USOC-6 / USOC-6 product also bought . . .
Category 3 Keystone Jack 110/RJ12 EIA568/USOC, White
Category 3 Keystone Jack 110/RJ12 EIA568/USOC, White
Type F Male Indoor/Outdoor Crimp Plug RG6
Type F Male Indoor/Outdoor Crimp Plug RG6
Cat. 5 USOC-4 Patch Cable, RJ11 / RJ11, 7.0 ft
Cat. 5 USOC-4 Patch Cable, RJ11 / RJ11, 7.0 ft
Flat Modular Cable, Crossed RJ45 (8x8) / RJ45 (8x8), 7.0 ft
Flat Modular Cable, Crossed RJ45 (8x8) / RJ45 (8x8), 7.0 ft
1.75" x 19" Panel (Black), 16 F Coupler
1.75" x 19" Panel (Black), 16 F Coupler
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Modular Y-Bridge, USOC-6 / USOC-6
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845