Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Wall Plates and Surface Mount Boxes  >  Customizable Wall Plate System  >  Wall Frames  >  MWP400S-WT

Modular Wall Frame - Single Gang Holds 3 Insert Plates

   Features
  • Wall Plate system for organizing multiple connections into one plate
  • Computer Video, Ethernet RJ45, Cable TV F-Type, and SC/ST Fiber connections available in stock
  • Snap-in modules for quick installation
  • Economical choice where installations require different connection types in one wall plate
  • Office white color goes well with any décor
Modular Wall Frame - Single Gang Holds 3 Insert Plates
Click image to zoom Click image(s) to zoom
List Price 
$1.99
Your Price1-9$1.99
10-24$1.79
25-99$1.59
100-249$1.39
250-499$1.19
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Custom design your own wall plate system using L-com's Information Outlet System. With all of today's connector types available including Computer Video, Ethernet RJ45, Cable TV F-Type, and SC/ST Fiber Optics you can achieve a professional look without the cost of a professional installation. The office white color goes well with any décor. Each module snaps in quickly saving time and money. L-com maintains a large inventory of all wall plate connectors and frames for immediate shipment today.

   Details
L-com Item #MWP400S-WT
ManufacturerL-com
UPC # (More)822335029781
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorWhite

   Applications
  • Premise wiring
  • Network installation
  • LAN
  • Voice/video/data
Video Clip
Catalog Page
2D Drawing (.pdf)

Similar Products In Stock
Decora Style Single Gang Wall plate                                                                 Decora Style Single Gang Wall plate
Your Price:   $1.19
Availability:   In Stock
    More Info
Stainless Wall Plate, One 0.75" dia. D-hole                                                         Stainless Wall Plate, One 0.75" dia. D-hole
Your Price:   $1.95
Availability:   In Stock
    More Info
Stainless Wall Plate, One DB25 Opening and One 0.5" dia. D-hole                                     Stainless Wall Plate, One DB25 Opening and One 0.5" dia. D-hole
Your Price:   $2.60
Availability:   In Stock
    More Info

Accessories for the Modular Wall Frame - Single Gang Holds 3 Insert Plates
Cat5e RJ45 Jack 110 Keystone Style - High Speed Ethernet Data Applications
Cat5e RJ45 Jack 110 Keystone Style - High Speed Ethernet Data Applications
Flush Mount Keystone Wall Plate System
Flush Mount Keystone Wall Plate System
Information Outlet System – Connector Inserts for Telecom, Fiber, and Coax Connections
Information Outlet System – Connector Inserts for Telecom, Fiber, and Coax Connections

Customers who bought the Modular Wall Frame - Single Gang Holds 3 Insert Plates product also bought . . .
Category 6 Keystone Jack 110/RJ45 EIA568A/B Blue
Category 6 Keystone Jack 110/RJ45 EIA568A/B Blue
Category 6 Keystone Jack, 110/RJ45 (8x8), EIA568A/B Yellow
Category 6 Keystone Jack, 110/RJ45 (8x8), EIA568A/B Yellow
Economy Molded D-Sub Cable, DB9 Male / Female, 50.0 ft
Economy Molded D-Sub Cable, DB9 Male / Female, 50.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Gray 10.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Gray 10.0 ft
Insert Plate - One HD15 SVGA Port
Insert Plate - One HD15 SVGA Port
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Modular Wall Frame - Single Gang Holds 3 Insert Plates
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845