L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 & M8 Accessories for Straight Wire  >  M8 3 & 4 Pos Field Term

M8 Field Termination Connectors

M8 Field Termination Connectors

Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender or number of pins your M8 application requires? L-com presents new M8 Field Termination Connectors to meet those needs and more. These connectors will allow you to terminate M8 cables in the field. They are suitable for terminating 20AWG to 23AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions with 3 or 4 positions. Contact us with your M8 applications today.

M8 3 Position Female Field Termination Connector M8 3 Position Female Field Termination Connector Quantity   
Item # M8FT3F 
List Price $22.78  Price Breaks  Availability  5/31/2019

M8 3 Position Male Field Termination Connector M8 3 Position Male Field Termination Connector Quantity   
Item # M8FT3M 
List Price $21.68  Price Breaks  Availability  5/31/2019

M8 4 Position Female Field Termination Connector M8 4 Position Female Field Termination Connector Quantity   
Item # M8FT4F 
List Price $25.54  Price Breaks  Availability  In Stock

M8 4 Position Male Field Termination Connector M8 4 Position Male Field Termination Connector Quantity   
Item # M8FT4M 
List Price $24.50  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.