L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 & M8 Accessories for Straight Wire  >  M8 Panel Mount Rear/Leads

M8 Connectors Panel Mount, Rear Mountinging Style w/ Leads

M8 Connectors Panel Mount, Rear Mountinging Style w/ Leads

L-com offers M8 receptacles for your enclosure and panel mounting needs. These receptacles can be used to connect cables in sensor, actuator or any other application that requires an M8 interface. They are IP67 rated to ensure protection against liquids and particulate. Flying leads make it very easy to terminate in any way you see fit for your application. Threaded or locked mates make the connectors secure from accidental disconnect and vibration. These connectors are designed for rear mounting.

M8 3 Pole Female Receptacle, Rear Mounting Style with 0.3m Leads M8 3 Pole Female Receptacle, Rear Mounting Style with 0.3m Leads Quantity   
Item # REC-M83FR-LEADS 
List Price $18.01  Price Breaks  Availability  In Stock

M8 3 Pole Male Receptacle, Rear Mounting Style with 0.3m Leads M8 3 Pole Male Receptacle, Rear Mounting Style with 0.3m Leads Quantity   
Item # REC-M83MR-LEADS 
List Price $13.79  Price Breaks  Availability  1/30/2019

M8 4 Pole Female Receptacle, Rear Mounting Style with 0.3m Leads M8 4 Pole Female Receptacle, Rear Mounting Style with 0.3m Leads Quantity   
Item # REC-M84FR-LEADS 
List Price $15.36  Price Breaks  Availability  In Stock

M8 4 Pole Male Receptacle, Rear Mounting Style with 0.3m Leads M8 4 Pole Male Receptacle, Rear Mounting Style with 0.3m Leads Quantity   
Item # REC-M84MR-LEADS 
List Price $12.07  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.