L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  M12/M8 Adapters Field Term & Receptacles

Ethernet Cabling Harsh Environment - M12/M8 Adapters Field Term & Receptacles

Show Descriptions     Show Matrix 
M12 4 Position D-Code Shielded Field Termination Connectors M12 4 Position D-Code Shielded Field Termination Connectors
M12 4 Position D-Code Shielded Panel Mountable Coupler/Adapter/Gender Changer M12 4 Position D-Code Shielded Panel Mountable Coupler/Adapter/Gender Changer
M12 Connectors D-Coded Panel Mount, Rear Mounting Style M12 Connectors D-Coded Panel Mount, Rear Mounting Style
M12 Connectors D-Coded Panel Mount, Front Mounting Style M12 Connectors D-Coded Panel Mount, Front Mounting Style
M12 Connectors D-Coded PCB Mount, Front Mounting Style M12 Connectors D-Coded PCB Mount, Front Mounting Style
M12 8 Position X-Code Shielded Male Field Termination Connector M12 8 Position X-Code Shielded Male Field Termination Connector
M12 8 Position X-Code Shielded Panel Mount Receptacles M12 8 Position X-Code Shielded Panel Mount Receptacles
RJ45 to Bulkhead M12 Adapter - Industrial RJ45 to Bulkhead M12 Adapter - Industrial
M12 Connectors A-Coded Panel Mount, Rear Mounting Style w/ Leads M12 Connectors A-Coded Panel Mount, Rear Mounting Style w/ Leads
M12 Connectors A-Coded Panel Mount, Front Mounting Style w/ Leads M12 Connectors A-Coded Panel Mount, Front Mounting Style w/ Leads
M8 Connectors Panel Mount, Rear Mountinging Style w/ Leads M8 Connectors Panel Mount, Rear Mountinging Style w/ Leads
M8 Connectors Panel Mount, Front Mounting Style w/ Leads M8 Connectors Panel Mount, Front Mounting Style w/ Leads
Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company