L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  M12 & M8 Panel Mount Receptacles  >  M12 Panel Mount D Solder Rear

M12 Connectors D-Coded Panel Mount (Rear Mounting)

M12 Connectors D-Coded Panel Mount (Rear Mounting)

L-com offers a complete line of D-Coded 4 and 5 Position M12 connector solutions for enclosure, panel and PCB applications. These quality constructed M12 connectors provide years of trouble free use in the most trying applications. These M12 connectors are offered in both male and female versions and are rated to IP68. These connectors are designed for rear mounting.

M12 4 Position D Code Female Panel Mount Receptacle, Rear Mount, Solder Style M12 4 Position D Code Female Panel Mount Receptacle, Rear Mount, Solder Style Quantity   
Item # CON-M124PF 
List Price $10.83  Price Breaks  Availability  In Stock

M12 4 Position D Code Male Panel Mount Receptacle, Rear Mount, Solder Style M12 4 Position D Code Male Panel Mount Receptacle, Rear Mount, Solder Style Quantity   
Item # CON-M124PM 
List Price $10.00  Price Breaks  Availability  In Stock



More Ideas
M12 Economy 4 Position D-Coded Male to RJ45 Cable Assemblies                                                                                                                                                                                                  M12 Economy 4 Position D-Coded Male to RJ45 Cable Assemblies
 Your Price:   $15.27
Availability:     In Stock
    More Info
M12 Economy 4 Position D-Coded Male to Male Cable Assemblies                                                                                                                                                                                                  M12 Economy 4 Position D-Coded Male to Male Cable Assemblies
 Your Price:   $16.56
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.