L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  M12/M8 Adapters Field Term & Receptacles  >  M12 Panel Mount D Solder/Front

M12 Connectors D-Coded Panel Mount, Front Mounting Style

M12 Connectors D-Coded Panel Mount, Front Mounting Style

L-com offers a complete line of D-Coded 4 and 5 Position M12 connector solutions for enclosure, panel and PCB applications. These quality constructed M12 connectors provide years of trouble free use in the most trying applications. These M12 connectors are offered in both male and female versions and are rated to IP68. These connectors are designed for front mounting.

M12 4 Position D Code Female Receptacle, Front Mounting and Solder Style M12 4 Position D Code Female Receptacle, Front Mounting and Solder Style Quantity   
Item # CON-M124SLDF 
List Price $10.83  Price Breaks  Availability  In Stock

M12 5 Position D Code Female Receptacle, Front Mounting and Solder Style M12 5 Position D Code Female Receptacle, Front Mounting and Solder Style Quantity   
Item # CON-M125SLDF 
List Price $11.35  Price Breaks  Availability  In Stock

M12 5 Position D Code Male Receptacle, Front Mounting and Solder Style M12 5 Position D Code Male Receptacle, Front Mounting and Solder Style Quantity   
Item # CON-M125SLDM 
List Price $9.27  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company