L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 & M8 Accessories for Straight Wire  >  M12 Panel Mount A Rear/Leads

M12 Connectors A-Coded Panel Mount, Rear Mounting Style w/ Leads

M12 Connectors A-Coded Panel Mount, Rear Mounting Style w/ Leads

L-com offers A code (single keyway) 4 or 5 pin M12 receptacles for your enclosure and panel mounting needs. These receptacles can be used to connect cables in Fieldbus, sensor, actuator or any other application that requires an M12, A coded interface. They are IP67 to IP69K rated to ensure protection against liquids and particulate even in wash down applications and flying leads make it very easy to terminate in any way you see fit for your application. Threaded or locked mates make the connectors secure from accidental disconnect and vibration. These connectors are designed for rear mounting (mounting nut goes on the rear of the panel). Order online today.

M12 4 Position A Code Male Receptacle, IP67 Rated, Rear Mounting Style with 0.2m Leads M12 4 Position A Code Male Receptacle, IP67 Rated, Rear Mounting Style with 0.2m Leads Quantity   
Item # REC-M124AMR-L 
List Price $19.56  Price Breaks  Availability  In Stock

M12 4 Position A Code Female Receptacle, IP69K Rated, Rear Mounting Style with 0.3m Leads M12 4 Position A Code Female Receptacle, IP69K Rated, Rear Mounting Style with 0.3m Leads Quantity   
Item # REC-M124FR-LEADS 
List Price $28.80  Price Breaks  Availability  In Stock

M12 4 Position A Code Male Receptacle, IP69K Rated, Rear Mounting Style with 0.3m Leads M12 4 Position A Code Male Receptacle, IP69K Rated, Rear Mounting Style with 0.3m Leads Quantity   
Item # REC-M124MR-LEADS 
List Price $21.99  Price Breaks  Availability  In Stock

M12 5 Position A Code Female Receptacle, IP69K Rated, Rear Mounting Style with 0.3m Leads M12 5 Position A Code Female Receptacle, IP69K Rated, Rear Mounting Style with 0.3m Leads Quantity   
Item # REC-M125FR-LEADS 
List Price $32.20  Price Breaks  Availability  In Stock

M12 5 Position A Code Male Receptacle, IP69K Rated, Rear Mounting Style with 0.3m Leads M12 5 Position A Code Male Receptacle, IP69K Rated, Rear Mounting Style with 0.3m Leads Quantity   
Item # REC-M125MR-LEADS 
List Price $25.22  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.