L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  M12 & M8 Panel Mount Receptacles  >  M12 Panel Mount A Leads Front

M12 Connectors A-Coded Panel Mount (Front Mounting) w/ Leads

M12 Connectors A-Coded Panel Mount (Front Mounting) w/ Leads

L-com offers A code (single keyway) 4 or 5 pin M12 receptacles for your enclosure and panel mounting needs. These receptacles can be used to connect cables in Fieldbus, sensor, actuator or any other application that requires an M12, A coded interface. They are IP69K rated to ensure protection against liquids and particulate even in wash down applications and flying leads make it very easy to terminate in any way you see fit for your application. Threaded or locked mates make the connectors secure from accidental disconnect and vibration. These connectors are designed for front mounting.

M12 4 Pin A Code Female Receptacle, IP67 Rated, Front Mounting Style with 0.2m Leads M12 4 Pin A Code Female Receptacle, IP67 Rated, Front Mounting Style with 0.2m Leads Quantity   
Item # REC-M124AFF-L 
List Price $32.31  Price Breaks  Availability  In Stock

M12 4 Pin A Code Male Receptacle, IP67 Rated, Front Mounting Style with 0.2m Leads M12 4 Pin A Code Male Receptacle, IP67 Rated, Front Mounting Style with 0.2m Leads Quantity   
Item # REC-M124AMF-L 
List Price $29.70  Price Breaks  Availability  In Stock

M12 4 Position A Code Female Receptacle, Front Mount with 0.3m Leads M12 4 Position A Code Female Receptacle, Front Mount with 0.3m Leads Quantity   
Item # REC-M124FF-LEADS 
List Price $29.44  Price Breaks  Availability  In Stock

M12 5 Position A Code Female Receptacle, Front Mount with 0.3m Leads M12 5 Position A Code Female Receptacle, Front Mount with 0.3m Leads Quantity   
Item # REC-M125FF-LEADS 
List Price $30.67  Price Breaks  Availability  In Stock



More Ideas
M12 4 Position A Code IP69K Rated Female to Pigtail Cable Assemblies                                                                                                                                                                                          M12 4 Position A Code IP69K Rated Female to Pigtail Cable Assemblies
 Your Price:   $27.41
Availability:     In Stock
    More Info
M12 5 Position A Code IP69K Rated Female to Pigtail Cable Assemblies                                                                                                                                                                                          M12 5 Position A Code IP69K Rated Female to Pigtail Cable Assemblies
 Your Price:   $30.85
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company