L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 Cables, A-code for Sensors/Actuators

Ethernet Cabling Industrial Harsh Environment - M12 Cables, A-code for Sensors/Actuators

Show Descriptions     Show Matrix 
M12 Premium 8 Position A-code Sensor, Actuator or Fieldbus Male to Male Cables M12 Premium 8 Position A-code Sensor, Actuator or Fieldbus Male to Male Cables
M12 Premium 8 Position A-code Shielded Sensor, Actuator or Fieldbus Male to Male Cables M12 Premium 8 Position A-code Shielded Sensor, Actuator or Fieldbus Male to Male Cables
M12 Premium 8 Position A-code Sensor, Actuator or Fieldbus Male to Female Cables M12 Premium 8 Position A-code Sensor, Actuator or Fieldbus Male to Female Cables
M12 Premium 8 Position A-code Shielded Sensor, Actuator or Fieldbus Male to Female Cables M12 Premium 8 Position A-code Shielded Sensor, Actuator or Fieldbus Male to Female Cables
M12 Economy 5 Position A-Coded Sensor or Actuator Male to Male Cables M12 Economy 5 Position A-Coded Sensor or Actuator Male to Male Cables
M12 Economy 5 Position A-Coded Sensor or Actuator Male to Female Cables M12 Economy 5 Position A-Coded Sensor or Actuator Male to Female Cables
M12 Economy 5 Position A-coded  Sensor or Actuator Female to Pigtail Cables M12 Economy 5 Position A-coded Sensor or Actuator Female to Pigtail Cables
M12 5 Position A Code IP69K Rated Sensor or Actuator Male to Pigtail Cables M12 5 Position A Code IP69K Rated Sensor or Actuator Male to Pigtail Cables
M12 5 Position A Code IP69K Rated Sensor or Actuator Female to Pigtail Cables M12 5 Position A Code IP69K Rated Sensor or Actuator Female to Pigtail Cables
M12 5 Position A Code IP69K Rated Sensor or Actuator Male to Female Cables M12 5 Position A Code IP69K Rated Sensor or Actuator Male to Female Cables
M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Pigtail Cables M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Pigtail Cables
M12 4 Position A Code IP69K Rated Sensor or Actuator Female to Pigtail Cables M12 4 Position A Code IP69K Rated Sensor or Actuator Female to Pigtail Cables
M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Female Cables M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Female Cables
Show Descriptions     Show Matrix 
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.