L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 Accessories D & X-code for Ethernet  >  M12 X-Code Panel Mount

M12 8 Position X-Code Shielded Panel Mount Receptacles

M12 8 Position X-Code Shielded Panel Mount Receptacles

L-com offers X-Coded 8 Position M12 receptacle solutions for your enclosure, panel, rack or other design application. These quality constructed M12 connectors provide years of trouble free use even in the most trying applications. The IP67 qualified receptacles are fully shielded and rated for up to Category 6a applications. Available in front or rear mounting styles. The outer connection is an M12 X-Code receptacle and the internal connection is solder/PCB mount style. Contact us with your M12 application today.

M12 8 Position X-Code Female Shielded Panel Mount Receptacle Front Mount Style M12 8 Position X-Code Female Shielded Panel Mount Receptacle Front Mount Style Quantity   
Item # REC-M128XFF 
List Price $46.58  Price Breaks  Availability  In Stock

M12 8 Position X-Code Female Shielded Panel Mount Receptacle Rear Mount Style M12 8 Position X-Code Female Shielded Panel Mount Receptacle Rear Mount Style Quantity   
Item # REC-M128XFR 
List Price $46.58  Price Breaks  Availability  In Stock



More Ideas
M12 Premium 8 Position IP67 X-Coded Male to Male Cables                                                                                                                                                                                                       M12 Premium 8 Position IP67 X-Coded Male to Male Cables
 Your Price:   $102.56
Availability:     In Stock
    More Info
M12 Premium 8 Position IP67 X-Coded Male to Female Panel Mount Cables                                                                                                                                                                                         M12 Premium 8 Position IP67 X-Coded Male to Female Panel Mount Cables
 Your Price:   $88.98
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company