L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 Accessories D & X-code for Ethernet  >  M12 8 Pos X-Code Field Term  >  M12FT8XMS

M12 8 Position X-Code Male Shielded Field Termination Connector


M12 8X-M FLDTRM 26-22AWG SHLD
Roll over image to zoom in
M12 8X-M FLDTRM 26-22AWG SHLD M12 8X-M FLDTRM 26-22AWG SHLD M12 8X-M FLDTRM 26-22AWG SHLD
L-com Item # M12FT8XMS

List Price$76.83
Your Price 1-9$76.83
10-24$73.76
25-99$70.68
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Not sure what length of cable you need? Broke a connector in the field and need a quick replacement? L-com proudly presents new M12 Field Termination Connectors to meet those needs and more. Fully shielded and rated for Category 6a, these connectors will allow you to terminate M12 cables in the field. They are suitable for terminating 22AWG to 26AWG conductors and require no special tools. The connectors are IP67 rated. Contact us with your M12 applications today.

L-com Item #M12FT8XMS
ManufacturerL-com
UPC # (More)822335375369
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • M12 Shielded, 8 Position, X-Coded Field Termination Connector suitable for Category 6a applications
  • Fit for 26AWG to 22AWG stranded conductors or 22AWG to 24AWG solid conductors
  • Fit for cables with an overall OD of 0.22" (5.5mm) to 0.35" (8.8mm) and no special tools are required for termination
  • IP67 rated when properly mated
  • Temp range: -40°C to +85°C; Recommended torque value: 0.6Nm
Applications:
  • Industrial Ethernet including standards such as 10BASE-T, 100BASE-TX and 1000BASE-T
  • Installer, Engineer or Technician's kit
  • Industrial control and factory automation
  • I/O connectivity
  • Sensor and actuators
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 8 Position X-Code Male Shielded Field Termination Connector
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company