L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 Accessories D & X-code for Ethernet  >  M12 X-Code Panel Mount  >  REC-M128XFF

M12 8 Position X-Code Female Shielded Panel Mount Receptacle Front Mount Style


M12 8X-F FRONT MNT SOLDER
Roll over image to zoom in
M12 8X-F FRONT MNT SOLDER M12 8X-F FRONT MNT SOLDER
L-com Item # REC-M128XFF

List Price$44.70
Your Price 1-9$44.70
10-24$42.91
25-99$41.12
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers X-Coded 8 Position M12 receptacle solutions for your enclosure, panel, rack or other design application. These quality constructed M12 connectors provide years of trouble free use even in the most trying applications. The IP67 qualified receptacles are fully shielded and rated for up to Category 6a applications. Available in front or rear mounting styles. The outer connection is an M12 X-Code receptacle and the internal connection is solder/PCB mount style. Contact us with your M12 application today.

L-com Item #REC-M128XFF
ManufacturerL-com
UPC # (More)822335375383
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • M12 8 Position X-Code Shielded Receptacle for Category 6a applications
  • Rectacle is M12 X-Code female to solder/PCB mount
  • IP67 rated when properly mated
  • Temp range -40°C to +85°C: Recommended torque value: 0.6Nm
  • Available in Front or Rear mount styles
Applications:
  • Industrial Ethernet including standards such as 10BASE-T, 100BASE-TX and 1000BASE-T
  • Test equipment
  • Industrial control and factory automation
  • I/O connectivity
  • Sensor and actuators
Accessories for the M12 8 Position X-Code Female Shielded Panel Mount Receptacle Front Mount Style

M12 8 Position X-Code Male Shielded Field Termination Connector
M12 8 Position X-Code Male Shielded Field Termination Connector
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 8 Position X-Code Female Shielded Panel Mount Receptacle Front Mount Style
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company