L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  M12 & M8 Panel Mount Receptacles  >  M12 Panel Mount X-Code Solder

M12 8 Pin X-Code Shielded Panel Mount Receptacles

M12 8 Pin X-Code Shielded Panel Mount Receptacles

L-com offers X-Coded 8 Position M12 receptacle solutions for your enclosure, panel, rack or other design application. These quality constructed M12 connectors provide years of trouble free use even in the most trying applications. The IP67 qualified receptacles are fully shielded and rated for up to Category 6a applications. Available in front or rear mounting styles. The outer connection is an M12 X-Code receptacle and the internal connection is solder/PCB mount style. Contact us with your M12 application today.

M12 8 Pin X-Code Female Shielded Panel Mount Receptacle Front Mount Style M12 8 Pin X-Code Female Shielded Panel Mount Receptacle Front Mount Style Quantity   
Item # REC-M128XFF 
List Price $46.58  Price Breaks  Availability  In Stock

M12 8 Pin X-Code Female Shielded Panel Mount Receptacle Rear Mount Style M12 8 Pin X-Code Female Shielded Panel Mount Receptacle Rear Mount Style Quantity   
Item # REC-M128XFR 
List Price $46.58  Price Breaks  Availability  In Stock



More Ideas
M12 Premium 8 Position IP67 X-Coded Male to RJ45 Male Assemblies                                                                                                                                                                                              M12 Premium 8 Position IP67 X-Coded Male to RJ45 Male Assemblies
 Your Price:   $60.50
Availability:     In Stock
    More Info
M12 Premium 8 Position IP67 X-Coded Male to Female Assemblies                                                                                                                                                                                                 M12 Premium 8 Position IP67 X-Coded Male to Female Assemblies
 Your Price:   $103.60
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.