L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  M12 Cable Assemblies  >  M12M12F5A-X  >  M12M12F5A-2

M12 5 Position A-Coded Male/Female Cable Assembly, 2.0m


CA M12 TO M12 F 5 POS A 2M
Roll over image to zoom in
CA M12 TO M12 F 5 POS A 2M CA M12 TO M12 F 5 POS A 2M CA M12 TO M12 F 5 POS A 2M
L-com Item # M12M12F5A-2

List Price$34.09
Your Price 1-9$34.09
10-24$33.41
25-99$32.73
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

L-com stocks 5 Position A-coded M12 cable assemblies for use in sensor and Fieldbus applications. These rugged cables feature PUR jackets, 22 AWG stranded conductors and are 100% factory tested to ensure system uptime. Assemblies are available in Male to Male, Male to Female and Female to Pigtail. Buy online today.

L-com Item #M12M12F5A-2
ManufacturerL-com
UPC # (More)822335078383
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used to connect M12 devices used in industrial Ethernet and Fieldbus applications
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • PUR jacket resists oil and other contaminants
  • Straight through pin-out
  • Operating temp: -25~90C
Applications:
  • Industrial Ethernet
  • Fieldbus
  • Device level connectivity
  • Factory automation
  • Process industry applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

M12 5 Position A-Coded Male/Female Cable Assembly, 3.0m                                             M12 5 Position A-Coded Male/Female Cable Assembly, 3.0m
Your Price: $34.84
Availability: In Stock
More Info
M12 5 Position A-Coded Male/Female Cable Assembly, 1.0m                                             M12 5 Position A-Coded Male/Female Cable Assembly, 1.0m
Your Price: $29.22
Availability: In Stock
More Info
M12 5 Position A-Coded Male/Female Cable Assembly, 0.5m                                             M12 5 Position A-Coded Male/Female Cable Assembly, 0.5m
Your Price: $25.96
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

M12M12F5A-0.5
0.5
In Stock
 
    $25.96 
M12M12F5A-1
1.0
In Stock
 
    $29.22 
M12M12F5A-2
2.0
In Stock
 
    $34.09 
M12M12F5A-3
3.0
In Stock
 
    $34.84 
M12M12F5A-5
5.0
In Stock
 
    $40.57 
M12M12F5A-10
10.0
In Stock
 
    $57.50 
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 5 Position A-Coded Male/Female Cable Assembly, 2.0m
© Infinite Electronics International, Inc.