L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 Cables  >  M12FOE5A-XX  >  M12FOE5A-1

M12 5 Position A-Coded Female/Un-terminated Cable , 1.0m


M12 5 PIN A CODE TO OPEN 1M
Roll over image to zoom in
L-com Item # M12FOE5A-1

List Price$14.26
Your Price 1-9$14.26
10-24$13.40
25-99$12.55
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com stocks 5 Position A-coded M12 cable assemblies for use in sensor and Fieldbus applications. These rugged cables feature PUR jackets, 22 AWG stranded conductors and are 100% factory tested to ensure system uptime. Assemblies are available in Male to Male, Male to Female and Female to Pigtail. Buy online today.

L-com Item #M12FOE5A-1
ManufacturerL-com
UPC # (More)822335077492
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used to connect M12 devices used in industrial Ethernet and Fieldbus applications
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • PUR jacket resists oil and other contaminants
  • Pigtail allows user flexibility to configure their own assemblies
  • Operating temp: -25~90C
Applications:
  • Industrial Ethernet
  • Fieldbus
  • Device level connectivity
  • Factory automation
  • Process industry applications
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the M12 5 Position A-Coded Female/Un-terminated Cable , 1.0m

M12 5 Position A Code Male Receptacle, Rear Mount with 0.3m Leads
M12 5 Position A Code Male Receptacle, Rear Mount with 0.3m Leads
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 5 Position A-Coded Female/Un-terminated Cable , 1.0m
© Infinite Electronics International, Inc.