L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  M12 & M8 Panel Mount Receptacles  >  M12 Panel Mount A Leads Rear  >  REC-M125MR-LEADS

M12 5 Position A Code Male Receptacle, Rear Mount with 0.3m Leads


M125M REAR IP69 0.3M LEADS
Roll over image to zoom in
M125M REAR IP69 0.3M LEADS M125M REAR IP69 0.3M LEADS
L-com Item # REC-M125MR-LEADS

List Price$32.10
Your Price 1-9$32.10
10-24$30.82
25-99$29.53
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers A code (single keyway) 4 or 5 pin M12 receptacles for your enclosure and panel mounting needs. These receptacles can be used to connect cables in Fieldbus, sensor, actuator or any other application that requires an M12, A coded interface. They are IP69K rated to ensure protection against liquids and particulate even in wash down applications and flying leads make it very easy to terminate in any way you see fit for your application. Threaded or locked mates make the connectors secure from accidental disconnect and vibration. These connectors are designed for rear mounting.

L-com Item #REC-M125MR-LEADS
ManufacturerL-com
UPC # (More)822335372207
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Mates with standard thread type 5 position, A code (single keyway) M12s as well as Brad® Ultra-Lock® types
  • Fully potted with IP69K protection from liquids and fine particulates and built with easy to work with 22AWG, PVC leads
  • Operating temperature of -25°C to +90°C
  • Rear mounting style
  • Find L-com's M12 style assemblies HERE
Applications:
  • Fieldbus and Profibus
  • Material handling
  • Food and beverage services
  • Factory automation controls and equipment
  • Sensor applications
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 5 Position A Code Male Receptacle, Rear Mount with 0.3m Leads
© Infinite Electronics International, Inc.