L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  M12 Cable Assemblies  >  TRG823-C2Y-XM

M12 5 Position A Code IP69K Rated Male to Female Cable Assemblies

M12 5 Position A Code IP69K Rated Male to Female Cable Assemblies

L-com offers Brad® Ultra-Lock® M12 cable assemblies. Ultra-Lock® connectors use a unique radial seal and mechanical-locking design that offers a fast and secure connection that secures with a quick push/pull motion. There is no need to tighten them down and wonder whether or not a tight seal was made. When mated, the IP69K rating provides excellent protection against liquids and particulate even in wash-down or submerged applications. Built with a cost-effective PVC jacket and 22AWG conductors. The 5 position M12 is ideal for sending auxiliary power to devices in PROFIBUS installations. Assemblies are available in Male to Pigtail, Female to Pigtail and Male to Female. Buy online today.

Item # Availability Price   Quantity

TRG823-C2Y-1M
In Stock
 
    $40.75 
TRG823-C2Y-2M
In Stock
 
    $43.60 
TRG823-C2Y-5M
In Stock
 
    $60.10 
  


More Ideas
M12 5 Position A Code IP69K Rated Female to Pigtail Cable Assemblies                                                                                                                                                                                          M12 5 Position A Code IP69K Rated Female to Pigtail Cable Assemblies
 Your Price:   $30.85
Availability:     In Stock
    More Info
M12 5 Position A Code IP69K Rated Male to Pigtail Cable Assemblies                                                                                                                                                                                            M12 5 Position A Code IP69K Rated Male to Pigtail Cable Assemblies
 Your Price:   $24.68
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.