L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: The L-com offices will close at 5pm EST on 12/24 and reopen at 8am EST on 12/29.

You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  M12 Connectors  >  M12 Panel Mount Connector  >  CON-M124PM

M12 4 Position Male Panel Mount Connector


M12 4 PIN PNL MNT MALE
Roll over image to zoom in
M12 4 PIN PNL MNT MALE M12 4 PIN PNL MNT MALE M12 4 PIN PNL MNT MALE
L-com Item # CON-M124PM

List Price$7.95
Your Price 1-9$7.95
10-24$7.79
25-99$7.63
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers a complete line of D-Coded 4 and 5 Position M12 connector solutions for enclosure, panel and PCB applications. These quality constructed M12 connectors provide years of trouble free use in the most trying applications. These M12 connectors are offered in both male and female versions and are rated to IP68. These connectors are designed for rear mounting.

L-com Item #CON-M124PM
ManufacturerL-com
UPC # (More)822335079694
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect M12 cables used in industrial Ethernet and Fieldbus applications
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • RoHS compliant
  • Operating temp: -25°~90°C
  • Rear Mounting
Applications:
  • Industrial Ethernet
  • Fieldbus
  • Device level connectivity
  • Factory automation
  • Process industry applications
Accessories for the M12 4 Position Male Panel Mount Connector

M12 4 Position D-Coded Male to Male Cable Assemblies
M12 4 Position D-Coded Male to Male Cable Assemblies
Similar Products

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed M12 4 Position Male Panel Mount Connector
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845