L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Thursday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Telecom/Modular  >  Industrial Harsh Environment  >  M12 Cables, D and X-code for Ethernet  >  M12RJ454D-XX  >  M12RJ454D-3

M12 4 Position D-Coded Male/RJ45 Male Cable, 3.0m


CA M12 TO RJ45 4 POS D 3M
Roll over image to zoom in
CA M12 TO RJ45 4 POS D 3M CA M12 TO RJ45 4 POS D 3M CA M12 TO RJ45 4 POS D 3M
L-com Item # M12RJ454D-3

List Price$31.24
Your Price 1-9$31.24
10-24$30.62
25-99$29.99
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

L-com offers 22 AWG 2-pair, 4 Position, D-coded M12 cable assemblies for use in Ethernet and Fieldbus applications. We stock multiple configurations including Male to Male, Male to Right Angle Male, Male to Female and Male to an RJ45 plug. These robust assemblies are 100% factory tested and feature UV and chemical resistant PUR jackets. Applications for these assemblies include manufacturing, process control, factory automation and more.

L-com Item #M12RJ454D-3
ManufacturerL-com
UPC # (More)822335078185
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used to connect M12 devices used in industrial Ethernet and Fieldbus applications
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • PUR jacket resists oil and other contaminants
  • PROFINETpin-out 1-1, 2-3, 3-2,6-4
  • Operating temp: -25~90C
Applications:
  • Industrial Ethernet
  • Fieldbus
  • Device level connectivity
  • Factory automation
  • Process industry applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

M12 4 Position D-Coded Male/RJ45 Male Cable, 2.0m                                                   M12 4 Position D-Coded Male/RJ45 Male Cable, 2.0m
Your Price: $22.42
Availability: In Stock
More Info
M12 4 Position D-Coded Male/RJ45 Male Cable, 1.0m                                                   M12 4 Position D-Coded Male/RJ45 Male Cable, 1.0m
Your Price: $17.42
Availability: In Stock
More Info
M12 4 Position D-Coded Male/RJ45 Male Cable, 0.5m                                                   M12 4 Position D-Coded Male/RJ45 Male Cable, 0.5m
Your Price: $16.18
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

M12RJ454D-0.5
0.5
In Stock
 
    $16.18 
M12RJ454D-1
1.0
In Stock
 
    $17.42 
M12RJ454D-2
2.0
In Stock
 
    $22.42 
M12RJ454D-3
3.0
In Stock
 
    $31.24 
M12RJ454D-5
5.0
In Stock
 
    $38.27 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 4 Position D-Coded Male/RJ45 Male Cable, 3.0m
© Infinite Electronics International, Inc.