|
|
|
L-com now offers 22 AWG 2-pair, 4 Position, D-coded M12 cable assemblies for use in Ethernet and Fieldbus applications. We stock multiple configurations including male to male, male to female and male (straight) to male (right angle), as well as male M12 to RJ45 plug styles. These robust assemblies are 100% factory tested and feature UV and chemical resistant PUR jackets. Applications for these assemblies include manufacturing, process control, factory automation and more. Contact us today with your custom M12 requirements.
| L-com Item # | M12M12F4D-3 | | | |
| Manufacturer | L-com | | | |
| UPC # (More) | 822335078123 | | | |
| RoHS Status | RoHS Compliant (More) | | | |
|
|
Features:
Used to connect M12 devices used in industrial Ethernet and Fieldbus applications
IP68 rating ensures protection from liquid moisture and fine particulates
PUR jacket resists oil and other contaminants
Straight through pin-out
Operating temp: -25~90C
|
|
Applications:
Industrial Ethernet
Fieldbus
Device level connectivity
Factory automation
Process industry applications
|
Accessories for the M12 4 Position D-Coded Male/Female Cable Assembly, 3.0m
|
|
|
Similar Products In Stock
|
|
|
|