Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  M12 Cable Assemblies  >  M12M12F4D-X  >  M12M12F4D-0.5

M12 4 Position D-Coded Male/Female Cable Assembly, 0.5m

   Features
  • Used to connect M12 devices used in industrial Ethernet and Fieldbus applications
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • PUR jacket resists oil and other contaminants
  • Straight through pin-out
  • Operating temp: -25~90C
M12 4 Position D-Coded Male/Female Cable Assembly, 0.5m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$13.95
Your Price1-9$13.95
10-24$13.11
25-99$12.28
100-249$11.44
250-499$10.60
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

L-com now offers 22 AWG 2-pair, 4 Position, D-coded M12 cable assemblies for use in Ethernet and Fieldbus applications. We stock multiple configurations including male to male, male to female and male (straight) to male (right angle), as well as male M12 to RJ45 plug styles. These robust assemblies are 100% factory tested and feature UV and chemical resistant PUR jackets. Applications for these assemblies include manufacturing, process control, factory automation and more. Contact us today with your custom M12 requirements.

   Details
L-com Item #M12M12F4D-0.5
ManufacturerL-com
UPC # (More)822335078093
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Industrial Ethernet
  • Fieldbus
  • Device level connectivity
  • Factory automation
  • Process industry applications
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the M12 4 Position D-Coded Male/Female Cable Assembly, 0.5m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Nylon Split Loom Tubing, 1.0", 100 ft spool
Nylon Split Loom Tubing, 1.0", 100 ft spool

Customers who bought the M12 4 Position D-Coded Male/Female Cable Assembly, 0.5m product also bought . . .
Stainless Wall Plate, One DB9/HD15/HDMI Opening
Stainless Wall Plate, One DB9/HD15/HDMI Opening
Deluxe Molded D-Sub Cable, DB9 Male / Female, 5.0 ft
Deluxe Molded D-Sub Cable, DB9 Male / Female, 5.0 ft
Mini DIN 8 Bulkhead Jack / Leads, Rear Mount
Mini DIN 8 Bulkhead Jack / Leads, Rear Mount
Slimline Socket Saver, DB9 Male / Female
Slimline Socket Saver, DB9 Male / Female
Solder Cup D-Sub Connector, DB25 Female
Solder Cup D-Sub Connector, DB25 Female
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed M12 4 Position D-Coded Male/Female Cable Assembly, 0.5m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845