L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 Accessories D & X-code for Ethernet  >  M12 4 Pos D-Code Field Term  >  M12FT4DMS

M12 4 Position D-Code Male Shielded Field Termination Connector


M12 4D-M FLDTRM 24-22AWG SHLD
Roll over image to zoom in
M12 4D-M FLDTRM 24-22AWG SHLD M12 4D-M FLDTRM 24-22AWG SHLD M12 4D-M FLDTRM 24-22AWG SHLD
L-com Item # M12FT4DMS

List Price$60.52
Your Price 1-9$60.52
10-24$58.10
25-99$55.68
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 Field Termination Connectors to meet those needs and more. Fully shielded and rated for Category 5e, these connectors will allow you to terminate M12 cables in the field. They are suitable for terminating 22AWG to 26AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions. Contact us with your M12 applications today.

L-com Item #M12FT4DMS
ManufacturerL-com
UPC # (More)822335375345

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • M12 Shielded, 4 Position, D-Coded Field Termination Connector suitable for Category 5e applications
  • Fit for 26AWG to 22AWG solid conductors and cables with an overall OD of 0.18" (4.5mm) to 0.35" (8.8mm) and no special tools are required for termination (installation instructions come packaged with each part)
  • Available in Male or Female
  • IP67 rated when properly mated
  • Temp range: -40°C to +85°C; Recommended torque value: 0.6Nm
Applications:
  • Industrial Ethernet
  • Installer, Engineer or Technician's kit
  • Industrial control and factory automation
  • I/O connectivity
  • Sensor and actuators
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 4 Position D-Code Male Shielded Field Termination Connector
© Infinite Electronics International, Inc.