L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936


You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  M12 & M8 Panel Mount Receptacles  >  M12 Panel Mount D Solder Rear  >  CON-M124PM

M12 4 Position D Code Male Panel Mount Receptacle, Rear Mount, Solder Style


M12 4 PIN PNL MNT MALE
Roll over image to zoom in
M12 4 PIN PNL MNT MALE M12 4 PIN PNL MNT MALE M12 4 PIN PNL MNT MALE
L-com Item # CON-M124PM

List Price$9.59
Your Price 1-9$9.59
10-24$9.40
25-99$9.21
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers a complete line of D-Coded 4 and 5 Position M12 connector solutions for enclosure, panel and PCB applications. These quality constructed M12 connectors provide years of trouble free use in the most trying applications. These M12 connectors are offered in both male and female versions and are rated to IP68. These connectors are designed for rear mounting.

L-com Item #CON-M124PM
ManufacturerL-com
UPC # (More)822335079694
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect M12 cables used in industrial Ethernet and Fieldbus applications
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • Operating temp: -25°~90°C
  • Rear Mounting
  • Find L-com's M12 style assemblies HERE
Applications:
  • Industrial Ethernet
  • Fieldbus
  • Device level connectivity
  • Factory automation
  • Process industry applications
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 4 Position D Code Male Panel Mount Receptacle, Rear Mount, Solder Style
© Infinite Electronics International, Inc.
an Infinite company