L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  M12 & M8 Panel Mount Receptacles  >  M12 Panel Mount D PCB Front  >  CON-M124PCBF

M12 4 Position D Code Female PCB Mount Receptacle, Front Mount, PCB Style


M12 4 PIN PCB MNT FEMALE
Roll over image to zoom in
L-com Item # CON-M124PCBF

List Price$10.83
Your Price 1-9$10.83
10-24$10.61
25-99$10.40
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers a complete line of D-Coded 4 and 5 Position M12 connector solutions for enclosure, panel and PCB applications. These quality constructed M12 connectors provide years of trouble free use in the most trying applications. These M12 connectors are offered in both male and female versions and are rated to IP68.

L-com Item #CON-M124PCBF
ManufacturerL-com
UPC # (More)822335079779
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect M12 cables used in industrial Ethernet and Fieldbus applications
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • Operating temp: -25°~90°C
  • Front Mounting
  • Find L-com's M12 style assemblies HERE
Applications:
  • Industrial Ethernet
  • Fieldbus
  • Device level connectivity
  • Factory automation
  • Process industry applications
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 4 Position D Code Female PCB Mount Receptacle, Front Mount, PCB Style
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company