L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 & M8 Accessories for Straight Wire  >  M12 Panel Mount A Front/Leads  >  REC-M124AMF-L

M12 4 Position A Code Male Receptacle, IP67 Rated, Front Mounting Style with 0.2m Leads


M12 4A-M PNL MNT RECP FRNT MNT
Roll over image to zoom in
L-com Item # REC-M124AMF-L

List Price$29.70
Your Price 1-9$29.70
10-24$28.81
25-99$27.92
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers A code (single keyway) 4 or 5 pin M12 receptacles for your enclosure and panel mounting needs. These receptacles can be used to connect cables in Fieldbus, sensor, actuator or any other application that requires an M12, A coded interface. They are IP67 to IP69K rated to ensure protection against liquids and particulate even in wash down applications and flying leads make it very easy to terminate in any way you see fit for your application. Threaded or locked mates make the connectors secure from accidental disconnect and vibration. These connectors are designed for front mounting (mounting nut goes on the front of the panel). Order online today.

L-com Item #REC-M124AMF-L
ManufacturerL-com
UPC # (More)822335375437

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • M12, 4 Position, A-Coded (single keyway) Male Panel Mountable Receptacle
  • Suitable for straight wire applications with 0.2m (7.8") blunt cut 22AWG leads
  • IP67 rated when properly mated with temperature range: -40°C to +80°C
  • Front mounting style; Recommended torque value: 0.6Nm
  • Find L-com's M12 style assemblies HERE
Applications:
  • Fieldbus and Profibus
  • Material handling
  • Food and beverage services
  • Factory automation controls and equipment
  • Sensor applications
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed M12 4 Position A Code Male Receptacle, IP67 Rated, Front Mounting Style with 0.2m Leads
© Infinite Electronics International, Inc.